Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: L-8-50R-9-C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

L-8-50R-9-C

General Information

  • Extended Product Type:
    L-8-50R-9-C
  • Product ID:
    7TAG054750R0018
  • EAN:
    5414363029298
  • Catalog Description:
    CBL TIE 50LB 8IN NAT NYL REL PUSH
  • Long Description:
    Releasable Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 200mm (7.87 Inches), Width of 7.6mm (0.3 Inch), Thickness of 1.3mm (0.05 Inch), Tensile Strength Rating of 222 Newtons (50 Pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363029298
  • Customs Tariff Number:
    3926909990
  • Replacement Product ID (NEW):
    7TAG054750R0011

Dimensions

  • Product Net Weight:
    .005 lb
    2.268 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    6.75 in
    171 mm
  • Package Level 1 Height:
    1.5 in
    38 mm
  • Package Level 1 Depth / Length:
    13.25 in
    337 mm
  • Package Level 2 Units:
    5000 piece
  • Package Level 2 Width:
    13 in
    330 mm
  • Package Level 2 Height:
    12 in
    305 mm
  • Package Level 2 Depth / Length:
    18 in
    457 mm

Additional Information

  • Brand / Label:
    Catamount
  • Bundle Diameter:
    0.28 to 1.97 in
    7 to 50 mm
  • Color:
    Natural
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    NYLON CABLE TIE
  • Product Type:
    Releasable
  • Tensile Strength:
    50 lb
    222 N
  • Thickness:
    0.05 in
    1.3 mm
  • UPC:
    728494918808

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds