Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TT-7-30-0-L-EU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TT-7-30-0-L-EU

General Information

  • Extended Product Type:
    TT-7-30-0-L-EU
  • Product ID:
    7TAG054780R0020
  • EAN:
    5414363925668
  • Catalog Description:
    CABLE TIE 133NT 180MM BLK NYL TWIST
  • Long Description:
    Twist Tail Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of 180mm (7.1 Inches), Width of 4.7mm (0.186 Inch), Thickness of 1.37mm (0.054 Inch), Tensile Strength Rating of 133 Newtons (30 Pounds), Maximum Bundle Diameter 44.45mm (1.75 Inches), 50 Pack

Ordering

  • EAN:
    5414363925668
  • UPC:
    728494145860
  • Country of Origin:
    Mexico (MX)
  • Customs Tariff Number:
    3926909985
  • Selling Unit of Measure:
    each

Dimensions

  • Product Net Width:
    0.186 in
    4.7 mm
  • Product Net Depth / Length:
    7.1 in
    180 mm

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    5 in
    127 mm
  • Package Level 1 Height:
    0.5 in
    13 mm
  • Package Level 1 Depth / Length:
    11.5 in
    292 mm
  • Package Level 2 Units:
    1000 piece
  • Package Level 2 Width:
    9 in
    229 mm
  • Package Level 2 Height:
    4.75 in
    121 mm
  • Package Level 2 Depth / Length:
    9 in
    229 mm

Technical UL/CSA

  • Flammability According to UL94:
    HB

Additional Information

  • Application:
    Bend again and twist motion.
  • Brand / Label:
    Catamount
  • Bundle Diameter:
    Max 1.75 in
    Max 44.45 mm
  • Color:
    Black
  • Effective Date:
    20110301
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Product Name:
    PLASTIC CABLE TIE
  • Product Type:
    Twist Tail
  • RoHS Date:
    9AKK108466A3871
  • Special Functions:
    Designed for quick, easy, tool-less installation. After installing, remove excess tail with a simple bend
  • Tensile Strength:
    30 lb
    133 N
  • Thickness:
    0.054 in
    1.37 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • ETIM 8:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds