Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP210-H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP210-H

General Information

  • Extended Product Type:
    CP210-H
  • Product ID:
    7TCA083510R0006
  • EAN:
    5414363179733
  • Catalog Description:
    25X3MM COPPER ALLOY DC CLIP TO
  • Long Description:
    Swing Lid DC Tape Clip - Conductor Size 25 x 3mm, Material Copper

Ordering

  • EAN:
    5414363179733
  • UPC:
    783786504640
  • Replacement Product ID (NEW):
    7TCA083510R0005
  • Country of Origin:
    India (IN)
    China (CN)
  • Customs Tariff Number:
    8535400000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    11 in
    279 mm
  • Package Level 1 Height:
    6 in
    152 mm
  • Package Level 1 Depth / Length:
    15.5 in
    394 mm
  • Package Level 2 Units:
    300 piece
  • Package Level 2 Width:
    16.5 in
    419 mm
  • Package Level 2 Height:
    14 in
    356 mm
  • Package Level 2 Depth / Length:
    34 in
    864 mm
  • Package Level 3 Units:
    18000 piece
  • Package Level 3 Width:
    115 in
    2921 mm
  • Package Level 3 Height:
    100 in
    2540 mm
  • Package Level 3 Depth / Length:
    80 in
    2032 mm

Additional Information

  • Application:
    For use with Bare Copper
  • Brand / Label:
    Furse
  • Effective Date:
    20061016
  • Material:
    Copper
  • Product Name:
    CAST, MOULDED, STAMPED OR FORGED,
  • Product Type:
    Metallic Conductor Clips
  • Standards:
    BS EN 62561-4

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    CP210-H
  • Instructions and Manuals:
    CP210-H

Classifications

  • ETIM 6:
    EC000508 - Conductor holder for lightning protection
  • ETIM 7:
    EC000508 - Conductor holder for lightning protection
  • ETIM 8:
    EC000508 - Conductor holder for lightning protection
  • UNSPSC:
    39121621
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4956 >> Conductor holder for lightning protection
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds