Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WN10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WN10

General Information

  • Extended Product Type:
    WN10
  • Product ID:
    7TCA084220R0543
  • EAN:
    5414363086123
  • Catalog Description:
    DECKING FIXING
  • Long Description:
    Wedge Nut. Threaded Rod Size M10. Thickness 13mm. Bottom Width 25mm. Top Width 19mm. Depth 12mm. Load Rating 58kg. Electroplated Zinc Finish, Suitable for Indoor, Non-Corrosive Environments.

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Metal Framing & Accessories

Ordering

  • EAN:
    5414363086123

Dimensions

  • Product Net Weight:
    .04 lb
    18.141 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 2 Units:
    100 piece

Additional Information

  • Application:
    Suitable for Indoor, Non-Corrosive Environments.
  • Brand / Label:
    Steel City
  • Material:
    Steel
  • Number of Batteries:
    0
  • Product Name:
    SPRING STEEL FASTENERS
  • Surface Finishing:
    Electroplated Zinc
  • Thread Size:
    M10
  • UPC:
    783786189724

Certificates and Declarations (Document Number)

Classifications

  • UNSPSC:
    31162102
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    2946 >> Wedge anchors
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds