Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1SL9143A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1SL9143A00

General Information

  • Extended Product Type:
    1SL9143A00
  • Product ID:
    7TCA104230R0004
  • EAN:
    0786209913296
  • Catalog Description:
    WIR DUCT 4/6 HAL FREE-25X40-GREY
  • Long Description:
    Wiring Duct with Vertical Slots 4/6, Width 25mm, Height 40mm, Length 2m, Plastic, Halogen Free, Grey

Ordering

  • EAN:
    0786209913296
  • UPC:
    786209913296
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    3925900000
  • Selling Unit of Measure:
    metre

Container Information

  • Package Level 1 Units:
    48 m
  • Package Level 1 Width:
    7.87 in
    200 mm
  • Package Level 1 Height:
    5.51 in
    140 mm
  • Package Level 1 Depth / Length:
    80.32 in
    2040 mm

Additional Information

  • Brand / Label:
    Ty-Duct
  • Color:
    Gray
  • Effective Date:
    20141219
  • Material:
    Thermoplastic
  • Product Name:
    PLASTIC WIRE DUCT
  • Product Type:
    Wiring Duct

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000012 - Slotted cable trunking system
  • ETIM 7:
    EC000012 - Slotted cable trunking system
  • ETIM 8:
    EC000012 - Slotted cable trunking system
  • UNSPSC:
    39131712
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5580 >> Wiring duct
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds