Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XEL4001VA-00000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XEL4001VA-00000

General Information

  • Extended Product Type:
    XEL4001VA-00000
  • Product ID:
    7TCA119280R0044
  • EAN:
    5415022381498
  • Catalog Description:
    LED SCE GLASS 3H AUTO MAINTAINED
  • Long Description:
    Self-Contained LED Emergency Lighting Fixture - Glass - Escape Route 1x4W - Automatic Test - 220-240V 50 - 60Hz - Battery 3h - Maintained Mode - Offshore Grade Yellow Paint RAL 1003 - Includes - Pictogramme- One 3/4 NPT Nickel Plated Brass Cable Gland for Non-Armoured Cable Diameter 6-12mm, One 3/4 NPT Stopping Nickel-Plated Brass Plug and Two Zinc-Plated Steel Articulated Brackets for Ceiling Mounting (D023) -LED Modules Supplied- INERIS 13 ATEX 0050X, II 2 GD, Ex D IIC T6 Gb, Ex tb IIIC T80C Db IP66 -20C to +55C

Ordering

  • EAN:
    5415022381498
  • UPC:
    075114301633
  • Customs Tariff Number:
    9405408440

Technical

  • Number of Batteries:
    2
  • Battery Chemical Composition:
    Nickel-Cadmium
  • Battery Type:
    Industrial
  • Battery Weight:
    .632 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC000981 - Explosion proof emergency and security luminaire
  • UNSPSC:
    39111709
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds