Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AT16/FL/C90/BLY

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AT16/FL/C90/BLY

General Information

  • Extended Product Type:
    AT16/FL/C90/BLY
  • Product ID:
    7TCA296170R0097
  • EAN:
    5020963039379
  • Catalog Description:
    ELBW.90D FLANG IP66.69/NC16 BLK/YW
  • Long Description:
    Adaptalok ATS, 90 Degree Elbow Body, Panel Mounting Swivel Flange, Nominal Conduit Size 16mm, Polyamide (Nylon) 66/TPE, Black with Yellow Elastomer

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Cable Protection, Explosion Proof and Lighting » Flexible Cable Protection Systems

Additional Information

  • Application:
    For Insertion into Threaded Entries or Knockout to Connect Conduit
  • Product Type:
    Panel Mounting Flange

Ordering

  • EAN:
    5020963039379
  • UPC:
    786210255118
  • Customs Tariff Number:
    3917400090

Dimensions

  • Product Net Weight:
    .04 lb
    18.141 g

Technical

  • Number of Batteries:
    0
  • Color:
    Black/Yellow Elastomer
  • Material:
    Polyamide/Nylon 6.6
  • Size:
    NC 16mm

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 2 Units:
    10 piece
  • Package Level 2 Height:
    1 in
    25 mm
  • Package Level 2 Depth / Length:
    1 in
    25 mm
  • Package Level 2 Width:
    1 in
    25 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001176 - Screw connection for corrugated plastic hose
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds