Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SKT200-80

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SKT200-80

General Information

  • Extended Product Type:
    SKT200-80
  • Product ID:
    7TCA300040R0003
  • EAN:
    5415022210019
  • Catalog Description:
    NATURAL TIE 80N 200MM OEM PACK
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F), Length of 200mm (7.87 Inches), Width of 2.5mm (0.098 Inch), Thickness of 1.2mm (0.047 Inch), Tensile Strength Rating of 80 Newtons (18 Pounds), Bulk Pack

Ordering

  • EAN:
    5415022210019
  • UPC:
    753554016286
  • Country of Origin:
    Thailand (TH)
  • Customs Tariff Number:
    3926909990
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 1 Width:
    9.45 in
    240 mm
  • Package Level 1 Height:
    1.97 in
    50 mm
  • Package Level 1 Depth / Length:
    14.57 in
    370 mm
  • Package Level 2 Units:
    32000 piece
  • Package Level 2 Width:
    16.5 in
    419 mm
  • Package Level 2 Height:
    19.3 in
    490 mm
  • Package Level 2 Depth / Length:
    24 in
    610 mm

Additional Information

  • Application:
    For Temperatures up to 85 Degrees Celsius (185 F). The right cable tie for control panels and wiring harness applications.
  • Brand / Label:
    Spec-Kon
  • Bundle Diameter:
    0.059 to 2.08 in
    1.5 to 53 mm
  • Color:
    Natural
  • Effective Date:
    20131129
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Product Name:
    OTHER PLASTIC ITEM
  • Product Type:
    General Purpose
  • RoHS Date:
    9AKK107991A8067
  • Special Functions:
    Cost effective and easy to install
  • Standards:
    UL E49405
  • Tensile Strength:
    18 lb
    80 N
  • Thickness:
    0.047 in
    1.2 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • ETIM 8:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds