Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SKT300-220

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SKT300-220

General Information

  • Extended Product Type:
    SKT300-220
  • Product ID:
    7TCA300200R0003
  • EAN:
    5415022210330
  • Catalog Description:
    NATURAL TIE 220N 300MM OEM PACK
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F), Length of 300mm (11.811 Inches), Width of 4.8mm (0.189 Inch), Thickness of 1.3mm (0.051 Inch), Tensile Strength Rating of 220 Newtons (50 Pounds), Bulk Pack

Ordering

  • EAN:
    5415022210330
  • UPC:
    753554016606
  • Country of Origin:
    Thailand (TH)
  • Customs Tariff Number:
    3926909990
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 1 Width:
    13.78 in
    350 mm
  • Package Level 1 Height:
    4.33 in
    110 mm
  • Package Level 1 Depth / Length:
    18.9 in
    480 mm
  • Package Level 2 Units:
    8000 piece
  • Package Level 2 Width:
    15.1 in
    384 mm
  • Package Level 2 Height:
    11 in
    279 mm
  • Package Level 2 Depth / Length:
    22.5 in
    572 mm

Additional Information

  • Application:
    For Temperatures up to 85 Degrees Celsius (185 F). The right cable tie for control panels and wiring harness applications.
  • Brand / Label:
    Spec-Kon
  • Bundle Diameter:
    0.118 to 2.99 in
    3 to 76 mm
  • Color:
    Natural
  • Effective Date:
    20131129
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Product Name:
    OTHER PLASTIC ITEM
  • Product Type:
    General Purpose
  • RoHS Date:
    9AKK107991A8067
  • Special Functions:
    Cost effective and easy to install
  • Standards:
    UL E49405
  • Tensile Strength:
    50 lb
    220 N
  • Thickness:
    0.051 in
    1.3 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • ETIM 8:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds