Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YRL-5-230-BC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YRL-5-230-BC

General Information

  • Extended Product Type:
    YRL-5-230-BC
  • Product ID:
    7TCG009210R0077
  • EAN:
    5414363125037
  • Catalog Description:
    CABLE TIE 5X230MM SS COATD RELEAS
  • Long Description:
    Releasable and Reusable Stainless Steel Cable Tie, Black Polyester Coating for Temperatures up to 150 Degrees Celsius (302 F), Weather and Ultraviolet Resistant, Length of 230mm (9.1 Inches), Width of 5mm (0.20 Inches), Thickness of 0.61mm (0.02 Inches), Tensile Strength Rating of 334 Newtons (75 pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363125037

Dimensions

  • Product Net Width:
    0.2 in
    5 mm
  • Product Net Length:
    0, mm
  • Product Net Depth / Length:
    9.1 in
    230 mm

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    7.5 in
    191 mm
  • Package Level 1 Height:
    1 in
    25 mm
  • Package Level 1 Depth / Length:
    11.8 in
    300 mm
  • Package Level 2 Units:
    2500 piece
  • Package Level 2 Width:
    12.4 in
    315 mm
  • Package Level 2 Height:
    10.2 in
    259 mm
  • Package Level 2 Depth / Length:
    12.6 in
    320 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Black
  • Effective Date:
    20040806
  • Material:
    Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    STAINLESS STEEL CABLE TIE
  • Product Type:
    Stainless Steel
  • Tensile Strength:
    75 lb
    334 N
  • Thickness:
    0.02 in
    0.61 mm
  • UPC:
    786210936079

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5045 >> Releasable Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds