Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY53510M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY53510M

General Information

  • Extended Product Type:
    TY53510M
  • Product ID:
    7TCG009380R0001
  • EAN:
    5414363066118
  • Catalog Description:
    CABLE TIE 175LB 35IN NATURAL NYLON
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 889mm (35.0 Inches), Width of 8.13mm (0.32 Inches), Thickness of 1.7mm (0.07 Inches), Tensile Strength Rating of 780 Newtons (175 pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363066118
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .037 lb
    16.78 g

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 2 Units:
    250 piece
  • Package Level 2 Width:
    5.2 in
    132 mm
  • Package Level 2 Height:
    5.3 in
    135 mm
  • Package Level 2 Depth / Length:
    38 in
    965 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Bundle Diameter:
    Max 10 in
    Max 254 mm
  • Color:
    Natural
  • Lock Type:
    Stainless Steel Barb
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    NYLON DUCT TIE
  • Product Type:
    High Performance
  • Special Functions:
    Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Tensile Strength:
    175 lb
    780 N
  • Thickness:
    0.07 in
    1.7 mm
  • UPC:
    786210134512

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TY53510M
  • Instructions and Manuals:
    TY53510M

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds