Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YLS-4.6-1000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YLS-4.6-1000A

General Information

  • Extended Product Type:
    YLS-4.6-1000A
  • Product ID:
    7TCG009410R0009
  • EAN:
    5414363072386
  • Catalog Description:
    CABLE TIE 100LB 40IN 304SS BALL-LCK
  • Long Description:
    Ball-Lock 304 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 1000mm (39.37 Inches), Width of 4.6mm (0.18 Inches), Thickness of 0.26mm (0.01 Inches), Tensile Strength Rating of 440 Newtons (100 pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363072386
  • Customs Tariff Number:
    7326908688

Dimensions

  • Product Net Weight:
    .023 lb
    10.431 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    9.1 in
    231 mm
  • Package Level 1 Height:
    0.4 in
    10 mm
  • Package Level 1 Depth / Length:
    16.9 in
    429 mm
  • Package Level 2 Units:
    500 piece
  • Package Level 2 Width:
    5.9 in
    150 mm
  • Package Level 2 Height:
    9.4 in
    239 mm
  • Package Level 2 Depth / Length:
    22 in
    559 mm
  • Package Level 3 Units:
    1000 piece
  • Package Level 3 Width:
    13 in
    330 mm
  • Package Level 3 Height:
    10.8 in
    274 mm
  • Package Level 3 Depth / Length:
    22.8 in
    579 mm

Additional Information

  • Application:
    For Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments
  • Brand / Label:
    Ty-Met
  • Color:
    Metallic
  • Lock Type:
    Ball-Lock
  • Material:
    304 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    STAINLESS STEEL CABLE TIE
  • Product Type:
    Stainless Steel
  • Special Functions:
    Uncoated
  • Tensile Strength:
    100 lb
    440 N
  • Thickness:
    0.01 in
    0.25 mm
  • UPC:
    786210748849

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5046 >> Stainless Steel Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds