Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YLS-4.6-520B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YLS-4.6-520B

General Information

  • Extended Product Type:
    YLS-4.6-520B
  • Product ID:
    7TCG009410R0019
  • EAN:
    5414363072584
  • Catalog Description:
    CABLE TIE 100LB 20IN 316SS BALL-LCK
  • Long Description:
    Ball-Lock 316 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 520mm (20.47 Inches), Width of 4.6mm (0.18 Inches), Thickness of 0.26mm (0.01 Inches), Tensile Strength Rating of 440 Newtons (100 pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363072584
  • Customs Tariff Number:
    7326908688

Dimensions

  • Product Net Weight:
    .013 lb
    5.896 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    5.9 in
    150 mm
  • Package Level 1 Height:
    0.4 in
    10 mm
  • Package Level 1 Depth / Length:
    22.8 in
    579 mm
  • Package Level 2 Units:
    2500 piece
  • Package Level 2 Width:
    6 in
    152 mm
  • Package Level 2 Height:
    9.5 in
    241 mm
  • Package Level 2 Depth / Length:
    22.75 in
    578 mm

Additional Information

  • Application:
    For Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments
  • Brand / Label:
    Ty-Met
  • Color:
    Metallic
  • Lock Type:
    Ball-Lock
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    STAINLESS STEEL CABLE TIE
  • Product Type:
    Ball-Lock 316 Stainless Steel Cable Tie
  • Special Functions:
    Uncoated
  • Standards:
    UL E49405
  • Tensile Strength:
    100 lb
    440 N
  • Thickness:
    0.01 in
    0.25 mm
  • UPC:
    786210748986

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5046 >> Stainless Steel Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds