Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YLS-7.9-200B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YLS-7.9-200B

General Information

  • Extended Product Type:
    YLS-7.9-200B
  • Product ID:
    7TCG009410R0025
  • EAN:
    5414363072850
  • Catalog Description:
    CABLE TIE 250LB 8IN 316SS BALL-LCK
  • Long Description:
    Ball-Lock 316 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 200mm (7.87 Inches), Width of 7.9mm (0.311 Inches), Thickness of 0.26mm (0.01 Inches), Tensile Strength Rating of 1110 Newtons (250 pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363072850
  • Customs Tariff Number:
    7326908688

Dimensions

  • Product Net Weight:
    .011 lb
    4.989 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    5.9 in
    150 mm
  • Package Level 1 Height:
    0.6 in
    15 mm
  • Package Level 1 Depth / Length:
    10 in
    254 mm
  • Package Level 2 Units:
    2500 piece
  • Package Level 2 Width:
    5.9 in
    150 mm
  • Package Level 2 Height:
    9.4 in
    239 mm
  • Package Level 2 Depth / Length:
    11 in
    279 mm

Additional Information

  • Application:
    For Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments
  • Brand / Label:
    Ty-Met
  • Color:
    Metallic
  • Lock Type:
    Ball-Lock
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    STAINLESS STEEL CABLE TIE
  • Product Type:
    Ball-Lock 316 Stainless Steel Cable Tie
  • Special Functions:
    Uncoated
  • Standards:
    UL E49405
  • Tensile Strength:
    250 lb
    1110 N
  • Thickness:
    0.01 in
    0.25 mm
  • UPC:
    786210749075

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5046 >> Stainless Steel Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds