Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY271M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY271M

General Information

  • Extended Product Type:
    TY271M
  • Product ID:
    7TCG009450R0162
  • EAN:
    5414363062943
  • Catalog Description:
    CABLE TIE 120LB 6IN NATURAL NYLON
  • Long Description:
    High Performance Cable Tie, Natural Color Nylon 6.6, Length of 150mm (5.9 Inches) for Bundle Diameter up to 25mm (0.98 Inch), Width of 6.9mm (0.27 Inch), Tensile Strength Rating of 540 Newtons (120 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), Bulk Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363062943
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .005 lb
    2.268 g

Container Information

  • Package Level 1 Units:
    500 piece
  • Package Level 2 Units:
    5000 piece
  • Package Level 2 Width:
    10.2 in
    259 mm
  • Package Level 2 Height:
    13.8 in
    351 mm
  • Package Level 2 Depth / Length:
    19.7 in
    500 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Bundle Diameter:
    Max 0.98 in
    Max 25 mm
  • Color:
    Natural
  • Lock Type:
    Stainless Steel Barb
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    PLASTIC CABLE TIE
  • Product Type:
    Standard
  • Standards:
    UL E49405
  • Tensile Strength:
    120 lb
    540 N
  • Thickness:
    0.06 in
    1.5 mm
  • UPC:
    786210543451

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TY271M
  • Instructions and Manuals:
    TY271M

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds