Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YBR-12.7-25BC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YBR-12.7-25BC

General Information

  • Extended Product Type:
    YBR-12.7-25BC
  • Product ID:
    7TCG009460R0126
  • EAN:
    5414363458548
  • Catalog Description:
    BANDING 316 SS BLK PP COAT 12.7MM
  • Long Description:
    316 Stainless Steel Band on Reel with Separate Heads, Black Polypropylene Coating, Length of 25m (984 Inches), Width of 12.7mm (0.5 Inches)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363458548

Dimensions

  • Product Net Width:
    0.5 in
    12.7 mm
  • Product Net Depth / Length:
    25 m
    984 in
  • Product Net Weight:
    3.528 lb
    1.6 kg

Container Information

  • Package Level 1 Units:
    1 reel
  • Package Level 1 Width:
    9.05 in
    230 mm
  • Package Level 1 Height:
    0.59 in
    15 mm
  • Package Level 1 Depth / Length:
    9.05 in
    230 mm
  • Package Level 2 Units:
    10 reel
  • Package Level 2 Width:
    10.04 in
    255 mm
  • Package Level 2 Height:
    8.07 in
    205 mm
  • Package Level 2 Depth / Length:
    10.04 in
    255 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Black
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    OTHER ARTICLES OF IRON OR STEEL
  • Product Type:
    Band on Reel with Separate Heads
  • Special Functions:
    Polypropylene Coating
  • UPC:
    786209911919

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds