Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YLD-12-150-B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YLD-12-150-B

General Information

  • Extended Product Type:
    YLD-12-150-B
  • Product ID:
    7TCG009460R0133
  • EAN:
    5414363124924
  • Catalog Description:
    CABLE TIE 12X150MM SS LADDER UNCOAT
  • Long Description:
    Ladder Type 316 Stainless Steel Cable Tie, Uncoated for Temperatures up to 300 Degrees Celsius (572 F) for High Temperature Applications, Length of 150mm (5.91 Inches), Width of 12.0mm (0.472 Inches), Thickness of 0.35mm (0.014 Inches), Tensile Strength Rating of 890 Newtons (200 pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363124924

Dimensions

  • Product Net Width:
    0.472 in
    12 mm
  • Product Net Depth / Length:
    5.91 in
    150 mm
  • Product Net Weight:
    .01 lb
    4.535 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    7.9 in
    201 mm
  • Package Level 1 Height:
    0.6 in
    15 mm
  • Package Level 1 Depth / Length:
    5.9 in
    150 mm
  • Package Level 2 Units:
    2000 piece
  • Package Level 2 Width:
    5.9 in
    150 mm
  • Package Level 2 Height:
    12.2 in
    310 mm
  • Package Level 2 Depth / Length:
    11 in
    279 mm
  • Package Level 3 Units:
    4000 piece
  • Package Level 3 Width:
    13 in
    330 mm
  • Package Level 3 Height:
    13 in
    330 mm
  • Package Level 3 Depth / Length:
    11.6 in
    295 mm

Additional Information

  • Bundle Diameter:
    0.787 to 1.69 in
    20 to mm
  • Color:
    Metallic
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    STAINLESS STEEL CABLE TIE
  • Product Type:
    Stainless Steel
  • Tensile Strength:
    200 lb
    890 N
  • Thickness:
    0.014 in
    0.35 mm
  • UPC:
    786210935966

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5043 >> Ladder Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds