Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YBRH-12.7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YBRH-12.7

General Information

  • Extended Product Type:
    YBRH-12.7
  • Product ID:
    7TCG009470R0059
  • EAN:
    5414363458593
  • Catalog Description:
    BANDING BUCKLE 316 SS UNCOAT 12.7MM
  • Long Description:
    316 Stainless Steel Head (Buckle), Uncoated, Length of 16.5mm (0.65 Inch), Width of 22.3mm (0.88 Inch)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363458593

Dimensions

  • Product Net Width:
    0.88 in
    22.3 mm
  • Product Net Depth / Length:
    0.65 in
    16.5 mm
  • Product Net Weight:
    .009 lb
    4.082 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    2.17 in
    55 mm
  • Package Level 1 Height:
    6.3 in
    160 mm
  • Package Level 1 Depth / Length:
    2.56 in
    65 mm
  • Package Level 2 Units:
    5000 piece
  • Package Level 2 Width:
    12.99 in
    330 mm
  • Package Level 2 Height:
    12.99 in
    330 mm
  • Package Level 2 Depth / Length:
    16.93 in
    430 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    OTHER ARTICLES OF IRON OR STEEL
  • Product Type:
    Head (Buckle)
  • Special Functions:
    Uncoated
  • UPC:
    786209911964

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds