Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TC350

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TC350

General Information

  • Extended Product Type:
    TC350
  • Product ID:
    7TCG009900R0002
  • EAN:
    5414363058670
  • Catalog Description:
    LATCHING CLAMP .98X.98IN NAT NY SCR
  • Long Description:
    Re-Usable Latching Cable Clamp, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 25.0mm (0.984 Inches), Width of 25.0mm (0.984 Inches), Maximum Height of 21.3mm (0.84 Inches), Screw Mounting Method, Mounting Hole Diameter of 4.3mm (0.17 Inches), Bulk Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363058670

Dimensions

  • Product Net Weight:
    .008 lb
    3.628 g

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 2 Units:
    2000 piece
  • Package Level 2 Width:
    10.2 in
    259 mm
  • Package Level 2 Height:
    13.8 in
    351 mm
  • Package Level 2 Depth / Length:
    19.7 in
    500 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Natural
  • Material:
    Nylon/Polyamide 6.6
  • Mounting Type:
    Screw
  • Number of Batteries:
    0
  • Product Name:
    TY-RAP FASTENING
  • Product Type:
    Latching Clamp
  • Standards:
    UL E9809
  • UPC:
    786210614519

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TC350
  • Instructions and Manuals:
    TC350

Classifications

  • ETIM 6:
    EC000449 - Mounting base and -element for cable ties
  • ETIM 7:
    EC000449 - Mounting base and -element for cable ties
  • UNSPSC:
    39121702
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5029 >> Nylon Cable Clips
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds