Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SRPE-8-0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SRPE-8-0

General Information

  • Extended Product Type:
    SRPE-8-0
  • Product ID:
    7TCG054090R0238
  • EAN:
    5414363174677
  • Catalog Description:
    SPIRAL WRAP UV BLK POLYETHYL 8MMOD
  • Long Description:
    Spiral Wrap, Black Polyethylene for Temperatures up to 100 Degrees Celsius (212 F), Weather and Ultraviolet Resistant, Outer Diameter of 8mm (0.315 Inch), Pitch of 10.8mm (0.425 Inch), Nominal Thickness of 0.5mm (0.196 Inch), Minimum Bundle Diameter of 6mm (0.236 Inch), Maximum Bundle Diameter of 60mm (2.36 Inches), Length of 10m (32.81 Feet)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363174677
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .16 lb
    72.562 g

Container Information

  • Package Level 1 Units:
    1 reel
  • Package Level 1 Width:
    8.64 in
    219 mm
  • Package Level 1 Height:
    0.24 in
    6 mm
  • Package Level 1 Depth / Length:
    8.64 in
    219 mm
  • Package Level 2 Units:
    60 reel
  • Package Level 2 Width:
    16.73 in
    425 mm
  • Package Level 2 Height:
    13.58 in
    345 mm
  • Package Level 2 Depth / Length:
    16.73 in
    425 mm

Additional Information

  • Application:
    For Temperatures up to 100 Degrees Celsius (212 F)
  • Brand / Label:
    Catamount
  • Color:
    Black
  • Material:
    Polyethylene
  • Number of Batteries:
    0
  • Outside Diameter:
    0.31 in
    8 mm
  • Pitch:
    0.43 in ; 10.8 mm
  • Product Name:
    PLASTIC CONDUIT
  • Product Type:
    Spiral Wrap
  • Temperature Range:
    -40 to 212 °F
    -40 to 100 °C
  • UPC:
    728494141718
  • Wall Thickness:
    0.02 in
    0.5 mm

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    SRPE-8-0
  • Instructions and Manuals:
    SRPE-8-0

Classifications

  • ETIM 6:
    EC002604 - Cable bundle hose
  • ETIM 7:
    EC002604 - Cable bundle hose
  • UNSPSC:
    39131604
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5395 >> Spiral wrapping
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds