Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TS1435HF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TS1435HF

General Information

  • Extended Product Type:
    TS1435HF
  • Product ID:
    7TCG054360R0063
  • EAN:
    5414363059929
  • Catalog Description:
    CABLE TIE 40LB NAT NYL 5.5IN FLM RT
  • Long Description:
    Flame Retardant Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F), Length 140mm (5.51 Inches), Width 3.5mm (0.138 Inches), Tensile Strength Rating of 180 Newtons (40 Pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363059929

Dimensions

  • Product Net Length:
    0, mm

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 2 Units:
    10000 piece

Additional Information

  • Brand / Label:
    Catamount
  • Bundle Diameter:
    1.42 in
    36 mm
  • Color:
    Natural
  • Effective Date:
    19980621
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    CATAMOUNT FASTENING PRODUCTS
  • Product Type:
    Flame Retardant
  • Tensile Strength:
    40 lb
    180 N
  • UPC:
    786210567778

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TS1435HF
  • Instructions and Manuals:
    TS1435HF

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds