Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY100-18X-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY100-18X-100

General Information

  • Extended Product Type:
    TY100-18X-100
  • Product ID:
    7TCG054360R0097
  • EAN:
    5414363060369
  • Catalog Description:
    CABLE TIE 18LB 4IN UV BLK NYLON
  • Long Description:
    Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 111.76mm (4.4 Inches), Width of 2.413mm (0.095 Inches), Thickness of 1.12mm (0.044 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds), 100 Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363060369

Dimensions

  • Product Net Width:
    0.095 in
    2.413 mm
  • Product Net Depth / Length:
    4.4 in
    111.76 mm
  • Product Net Weight:
    .001 lb
    .454 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    1 in
    25 mm
  • Package Level 1 Height:
    4 in
    102 mm
  • Package Level 1 Depth / Length:
    9.5 in
    241 mm
  • Package Level 2 Units:
    10000 piece
  • Package Level 2 Width:
    10.75 in
    273 mm
  • Package Level 2 Height:
    9 in
    229 mm
  • Package Level 2 Depth / Length:
    14.25 in
    362 mm

Additional Information

  • Brand / Label:
    Catamount
  • Bundle Diameter:
    1 in
    25.4 mm
  • Color:
    Black
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    CATAMOUNT FASTENING PRODUCTS
  • Product Type:
    General Purpose
  • Standards:
    UL E49405
  • Tensile Strength:
    18 lb
    80 N
  • Thickness:
    0.044 in
    1.12 mm
  • UPC:
    786210690049

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds