Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY225-50X

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY225-50X

General Information

  • Extended Product Type:
    TY225-50X
  • Product ID:
    7TCG054360R0236
  • EAN:
    5414363061397
  • Catalog Description:
    CABLE TIE 50LB 9IN UV BLACK NYLON
  • Long Description:
    Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of Length of 215mm (8.46 Inches), Width of 4.8mm (0.19 Inches), Thickness of 1.3mm (0.05 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Bulk Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363061397

Dimensions

  • Product Net Width:
    0.19 in
    4.8 mm
  • Product Net Length:
    0, mm
  • Product Net Depth / Length:
    8.46 in
    215 mm

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 1 Width:
    1 in
    25 mm
  • Package Level 1 Height:
    14 in
    356 mm
  • Package Level 1 Depth / Length:
    18 in
    457 mm
  • Package Level 2 Units:
    10000 piece
  • Package Level 2 Width:
    15.25 in
    387 mm
  • Package Level 2 Height:
    11 in
    279 mm
  • Package Level 2 Depth / Length:
    23.25 in
    591 mm

Additional Information

  • Brand / Label:
    Catamount
  • Bundle Diameter:
    2.25 in
    57.15 mm
  • Color:
    Black
  • Effective Date:
    19970425
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    CATAMOUNT FASTENING PRODUCTS
  • Product Type:
    General Purpose
  • Standards:
    UL E49405
  • Tensile Strength:
    50 lb
    222 N
  • Thickness:
    0.05 in
    1.3 mm
  • UPC:
    786210374390

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds