Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: JTB-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

JTB-500

General Information

  • Extended Product Type:
    JTB-500
  • Product ID:
    7TCG054830R0018
  • EAN:
    5414363073963
  • Catalog Description:
    JAR CABLE TIES UV BLACK NYL
  • Long Description:
    Jar Containing 200 Pieces of TY100-18-X-100 Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 111.76mm (4.4 Inches), Width of 2.413mm (0.095 Inches), Thickness of 1.12mm (0.044 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds)), 200 Pieces of TY175-50-X-100 (Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of 186.436mm (7.34 Inches), Width of 4.674mm (0.184 Inches), Thickness of 1.245mm (0.049 Inches), Tensile Strength Rating of 220 Newtons (50 Pounds)) and 100 Pieces of TY125-40-X-100 (Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 141.48mm (5.57 Inches), Width of 3.556mm (0.140 Inches), Thickness of 1.168mm (0.046 Inches), Tensile Strength Rating of 180 Newtons (40 Pounds), UL Tensile Strength Rating of 133 Newtons (30 Pounds))

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363073963
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .011 lb
    4.989 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    3.9 in
    99 mm
  • Package Level 1 Height:
    10.6 in
    269 mm
  • Package Level 1 Depth / Length:
    3.9 in
    99 mm
  • Package Level 2 Units:
    11 piece
  • Package Level 2 Width:
    15.4 in
    391 mm
  • Package Level 2 Height:
    11 in
    279 mm
  • Package Level 2 Depth / Length:
    23.6 in
    599 mm

Additional Information

  • Brand / Label:
    Ty-Fast
  • Color:
    Black
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    CATAMOUNT FASTENING PRODUCTS
  • Product Type:
    Assortment of Ties
  • Tensile Strength:
    18 lb
    80 N
  • Thickness:
    0.044 in
    1.12 mm
  • UPC:
    786210585789

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    JTB-500
  • Instructions and Manuals:
    JTB-500

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds