You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9ABA137-33

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ABA137-33

General Information

  • Product ID:
    9ABA137-33
  • ABB Type Designation:
    Steel 90
  • Catalog Description:
    Retaining ring,bore

Categories

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC029288-001
Maintenance parts Kit
3HAC033413-001
Maintenance Kit, Cradle Kit
3HAC045822-001
Maintenance kit cradle Kit
3HAC064403-001
Maintenace set cradle Kit

Technical

Ordering

  • Country of Origin:
    Italy (IT)
    Sweden (SE)
  • Invoice Description:
    Retaining ring,bore
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Vasteras, Sweden
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73182200
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.034 kg
  • Gross Weight:
    0.034 kg
  • Product Net Depth / Length:
    93.5 mm
  • Product Net Height:
    3 mm
  • Product Net Width:
    93.5 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Retaining ring,bore
  • ABB Type Designation:
    Steel 90
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links