Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 9ADA183-13

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA183-13

General Information

  • Product ID:
    9ADA183-13
  • ABB Type Designation:
    Steel 8.8-A2F M5x12
  • Catalog Description:
    SCREW, DIN 912, M5x12

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 1400 M2004 1 piece
3HAC022288-001
1 piece

Where Used (as part of "kit")

Identifier Description Type
3GZE312090A1
Kit
3GZE312090A2
Kit
3GZE312100A1
Kit
3GZE312100A2
Kit
M3GZE312090A1
Kit
M3GZE312090A2
Kit
M3GZE312100A1
Kit
M3GZE312100A2
Kit

Ordering

  • Country of Origin:
    China (CN)
    Poland (PL)
    Sweden (SE)
  • Invoice Description:
    SCREW, DIN 912, M5x12
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Espoo, Finland
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.003 kg
  • Gross Weight:
    0.003 kg
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    10 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    SCREW, DIN 912, M5x12
  • ABB Type Designation:
    Steel 8.8-A2F M5x12
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links