Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 9ADA183-34

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA183-34

General Information

  • Product ID:
    9ADA183-34
  • ABB Type Designation:
    M8x12mm
  • Catalog Description:
    Hexagon Bolt, M8 x 12mm

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-003
IRB 2400 1 piece
3HAC020536-005
IRB 4400 1 piece
3HAC020536-011
IRB 260 1 piece
3HAC022288-001
IRB 660 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC022235-005
Lamp unit kit Kit
3HAC022483-001
Material Set Lower arm Kit
3HAC022483-002
Material set Lower arm (Int. MH) Kit
3HAC022483-003
Material Set Lower arm, MH external Kit
3HAC022483-004
Material set Lower arm (Int. MH) Kit
3HAC023750-001
Assembly kit for UL-lamp Kit
3HAC024041-001
Material Set Lower arm Kit
3HAC024827-001
Material Set Lower arm, MH external Kit
3HAC064267-018
Top plate for dual table Kit
3HAC064267-019
Top plate for transfer Kit

Additional Information

  • Medium Description:
    Hex.Soc.Cap Screw M8X12
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    STEEL 8.8 FE/ZN 8C*M8X12 Hex.Soc.Cap Screw

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links