Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 9ADA183-37

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC020786-001
Material set MH Intern. + 7th axis Kit
3HAC022483-001
Material Set Lower arm Kit
3HAC022657-003
MH material set, 66X0, Daimler W204 Kit
3HAC022657-004
material set 7600, Daimler W204 Kit
3HAC023054-001
Material set Internal MH Kit
3HAC023054-002
Material set Internal MH Kit
3HAC024041-001
Material Set Lower arm Kit
3HAC024827-001
Material Set Lower arm, MH external Kit
3HAC027622-002
Mtrl Set Lower arm MH,axis 1-3 Kit
3HAC029292-001
Gripping Clamp set Kit
3HAC15041-1
MH mtrl. set, Ext, 6600 Kit
3HAC16890-1
SW material set, 66X0 Kit
3HAC16892-1
MH material set, 66X0 Kit

Ordering

  • Country of Origin:
    Viet Nam (VN)
    Finland (FI)
    Poland (PL)
  • Customs Tariff Number:
    85030099
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    0 piece
  • Order Multiple:
    0 piece
  • Stocked At (Warehouses):
    Menden, Germany
    Espoo, Finland
    Shanghai, China

Dimensions

  • Product Net Weight:
    0.015 kg

Additional Information

  • Product Name:
    Hex socket head cap screw
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links