You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9ADA183-48

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-005
1 piece
3HAC020536-006
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC020786-001
Material set MH Intern. + 7th axis Kit
3HAC022657-003
MH material set, 66X0, Daimler W204 Kit
3HAC022657-004
material set 7600, Daimler W204 Kit
3HAC023054-001
Material set Internal MH Kit
3HAC023054-002
Material set Internal MH Kit
3HAC024652-001
Material set Lower arm SW Kit
3HAC024656-001
Material set Lower arm MH Kit
3HAC027622-002
Mtrl Set Lower arm MH,axis 1-3 Kit
3HAC029710-001
Material set Lower arm MH Kit
3HAC035479-002
F Plus Cable Guard Manipulator Kit
3HAC035489-002
F Plus Cable Guard Manipulator Kit
3HAC050454-001
Axis 1 protection Kit
3HAC15041-1
MH mtrl. set, Ext, 6600 Kit
3HAC16890-1
SW material set, 66X0 Kit
3HAC16892-1
MH material set, 66X0 Kit
3HEA802673-003
Lubrication system local adaption Kit

Ordering

  • Country of Origin:
    Viet Nam (VN)
  • Invoice Description:
    Hex socket head cap screw
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181575
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.02 kg
  • Gross Weight:
    0.02 kg
  • Product Net Depth / Length:
    15 mm
  • Product Net Height:
    25 mm
  • Product Net Width:
    15 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Hex socket head cap screw
  • ABB Type Designation:
    Steel 8.8-A3F M10x16
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links