Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 9ADA205-75

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA205-75

General Information

  • Product ID:
    9ADA205-75
  • ABB Type Designation:
    Steel 45H-A3F M10x20
  • Catalog Description:
    Set screw, cup point M10 x 20 ZINCPL

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
IRB 6660 M2000 1 piece

Ordering

  • Country of Origin:
    Germany (DE)
  • Invoice Description:
    Set screw, cup point M10 x 20 ZINCPL
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181535
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.008 kg
  • Gross Weight:
    0.008 kg
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    10 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Set screw, cup point M10 x 20 ZINCP
  • ABB Type Designation:
    Steel 45H-A3F M10x20
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links