Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 9ADA618-45

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA618-45

General Information

  • Product ID:
    9ADA618-45
  • ABB Type Designation:
    Steel 8.8-A2F M5x16
  • Catalog Description:
    Torx pan head screw M5 x 16 ZP

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC022288-001
IRB 660 1 piece
IRB 6660 M2000 1 piece

Ordering

  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Invoice Description:
    Torx pan head screw M5 x 16 ZP
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    73181562
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.005 kg
  • Gross Weight:
    0.005 kg
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    8 mm
  • Product Net Width:
    8 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Torx pan head screw M5 x 16 ZP
  • ABB Type Designation:
    Steel 8.8-A2F M5x16
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links