You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 9ADA618-56

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA618-56

General Information

  • Product ID:
    9ADA618-56
  • ABB Type Designation:
    Steel 8.8-A2F M6x16
  • Catalog Description:
    Torx pan head screw M6 x 16 ZP

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
IRB 6400RF M2004 1 piece
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-003
1 piece
3HAC020536-012
1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC020786-001
Material set MH Intern. + 7th axis Kit
3HAC022483-001
Material Set Lower arm Kit
3HAC022483-003
Material Set Lower arm, MH external Kit
3HAC022484-001
Material Set Upper arm Kit
3HAC022657-003
MH material set, 66X0, Daimler W204 Kit
3HAC022657-004
material set 7600, Daimler W204 Kit
3HAC023054-001
Material set Internal MH Kit
3HAC023054-002
Material set Internal MH Kit
3HAC023952-001
Material Set, Upper arm Kit
3HAC023999-001
Material set Fan axis 1/2 Kit
3HAC024041-001
Material Set Lower arm Kit
3HAC024652-001
Material set Lower arm SW Kit
3HAC024656-001
Material set Lower arm MH Kit
3HAC024692-001
Material set Upper arm MH 3 Kit
3HAC024827-001
Material Set Lower arm, MH external Kit
3HAC025503-001
Cable harness man. ax1-4 Kit
3HAC025504-001
Cable harness man. ax1-4 Kit
3HAC025778-001
Customer plate set Kit
3HAC027622-002
Mtrl Set Lower arm MH,axis 1-3 Kit
3HAC028537-001
Material set Lower arm SW Kit
3HAC029054-001
Maintenance set, shaft Kit
3HAC029710-001
Material set Lower arm MH Kit
3HAC033389-001
Cable harness man. ax1-4 Kit
3HAC035479-002
F Plus Cable Guard Manipulator Kit
3HAC035489-002
F Plus Cable Guard Manipulator Kit
3HAC046878-001
Material set, Upper arm harness Kit
3HAC051149-001
Fan unit set Kit
3HAC059249-001
Contactor set Kit
3HAC060789-001
Fan unit set IRB 8700 Kit
3HAC060886-001
Double fans unit set IRB 8700 Kit
3HAC067653-001
IRB 2600/4600 Mech stop replace kit Ax1 Kit
3HAC12311-40
Arm extension set 250mm Kit
3HAC12311-50
Arm extension set 450mm Kit
3HAC12526-3
POSITION SWITCH AXIS 1 Kit
3HAC15041-1
MH mtrl. set, Ext, 6600 Kit
3HAC15641-2
Mtrl. set, Fan & Pos. SW Kit
3HAC16890-1
SW material set, 66X0 Kit
3HAC16892-1
MH material set, 66X0 Kit

Ordering

  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Invoice Description:
    Torx pan head screw M6 x 16 ZP
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181562
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.005 kg
  • Gross Weight:
    0.005 kg
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    10 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Torx pan head screw M6 x 16 ZP
  • ABB Type Designation:
    Steel 8.8-A2F M6x16
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links