Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 9ADA624-69

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

9ADA624-69

General Information

  • Product ID:
    9ADA624-69
  • ABB Type Designation:
    Steel 8.8-A2F M8x20
  • Catalog Description:
    Torx counters. head screw M8 x 20 ZP

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-011
1 piece
3HAC022288-001
1 piece
3HAC036445-001
1 piece

Ordering

  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Invoice Description:
    Torx counters. head screw M8 x 20 ZP
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181562
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.008 kg
  • Gross Weight:
    0.008 kg
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    15 mm
  • Product Net Width:
    15 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Torx counters. head screw M8 x 20 Z
  • ABB Type Designation:
    Steel 8.8-A2F M8x20
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links