Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS2-AA6880

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IS2-AA6880

General Information

  • Extended Product Type:
    IS2-AA6880
  • Product ID:
    AA6880
  • EAN:
    8015646000545
  • Catalog Description:
    IS2-AA6880 Control and Automation Board
  • Long Description:
    N°5 cables earthing cables sect. 25mm

Technical

  • Suitable For:
    Modular boards - System pro E Power
  • Suitable for Product Class:
    Main Distribution Boards
  • Product Type:
    5P5P80P8090
  • Remarks:
    ETIM

Environmental

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    22 mm
  • Product Net Depth / Length:
    0.050 mm
  • Product Net Weight:
    0.010 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.050 m
  • Package Level 1 Height:
    0.050 m
  • Package Level 1 Depth / Length:
    0.200 m
  • Package Level 1 Gross Weight:
    0.010 kg
  • Package Level 1 EAN:
    8015646000545

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001503 - Earthing set
  • ETIM 8:
    EC001503 - Earthing set
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds