Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: ESB24-40-230AC/DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ESB24-40-230AC/DC

General Information

  • Extended Product Type:
    ESB24-40-230AC/DC
  • Product ID:
    GHE3291102R0006
  • EAN:
    4013614084454
  • Catalog Description:
    ESB24-40-230AC/DC Installation Contactor
  • Long Description:
    The ESB24 installation contactor is a 4 pole contactor suitable for modular switchboards. They are specially designed fitting to modular DIN rail products and for applications where customers want to use the panel design with high finger protection. Installation contactors are used in residential, commercial and industrial applications for the control of single or three-phase loads up to 24 A or switching of control signals. Further features are the noiseless and hum-free DC coil, the integrated overvoltage protection up to 5 kV and a switch position indication. Auxiliary contacts, distance pieces and sealing cover for protection against unauthorized changes are available as accessory.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Lighting Contactors
  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Modular DIN Rail Components MDRCs » Lighting Contactors

Ordering

  • Package Level 1 EAN:
    4013614420337
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.235 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 220 V DC
    Main Circuit 400 V AC
  • Rated Control Circuit Voltage (Uc):
    230 ... 240 V
  • Rated Frequency (f):
    Control Circuit DC
    Control Circuit 50 Hz
    Control Circuit 60 Hz
    Control Circuit 400 Hz
    Main Circuit DC
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Operational Current AC-1 (Ie):
    (NC) 24 A
    (NO) 24 A
  • Rated Operational Current AC-3 (Ie):
    (230 V) Single Phase 9 A
    (400 V) Three Phase 9 A
  • Rated Operational Power AC-1 (Pe):
    (230 V) Single Phase 5.5 kW
    (400 V) Single Phase 16 kW
  • Rated Operational Power AC-3 (Pe):
    (230 V) Single Phase 1.3 kW
    (400 V) Three Phase 4 kW
  • Rated Operational Current AC-7a (Ie):
    (NC) 24 A
    (NO) 24 A
  • Rated Operational Power AC-7a (Pe):
    (230 V) Single Phase 5.5 kW
    (400 V) Three Phase 16 kW
  • Rated Operational Current AC-7b (Ie):
    (230 V) Single Phase 9 A
    (400 V) Three Phase 9 A
  • Rated Operational Power AC-7b (Pe):
    (230 V) Single Phase 1.3 kW
    (400 V) Three Phase 4 kW
  • Recommended Screw Driver:
    Control Circuit Pozidriv 1
    Main Circuit Pozidriv 1
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 500 V
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 1.5 ... 10 mm²
    Flexible with Insulated Ferrule 1x 1.5 ... 10 mm²
    Flexible 1x 1.5 ... 10 mm²
    Rigid 1x 1.5 ... 10 mm²
    Rigid 2x 4 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Ferrule 2x 0.75 ... 1 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible 1x 1 ... 4.0 mm²
    Flexible 2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
    Rigid 2x 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.9 N·m
    Main Circuit 1 N·m
  • Wire Stripping Length:
    Control Circuit 7 mm
    Main Circuit 10 mm
  • Degree of Protection:
    IP20
  • Electrical Durability:
    AC-1 150000 cycle
    AC-3 500000 cycle
    AC-7a 150000 cycle
    AC-7b 500000 cycle
  • Mechanical Durability:
    1000000 cycle
  • Number of Poles:
    4
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    4
  • Width in Number of Modular Spacings:
    2
  • Pollution Degree:
    3
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    IEC/EN 61095
    UL 60947-1
    UL 60947-4-1
  • Remarks:
    Installation contactor, noiseless/humfree, high insulation, reliable function, long life

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 … 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 480 V AC
  • Horsepower Rating UL/CSA:
    (220 ... 240 V AC) Single Phase 3 Hp
    (440 ... 480 V AC) Three Phase 5 Hp
  • Connecting Capacity Main Circuit UL/CSA:
    Stranded 16-8 AWG
  • Connecting Capacity Control Circuit UL/CSA:
    Stranded 16-10 AWG
  • Tightening Torque UL/CSA:
    Control Circuit 8 in·lb
    Main Circuit 9 in·lb

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    5 piece
  • Package Level 1 Width:
    89 mm
  • Package Level 1 Height:
    69 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Gross Weight:
    1.22 kg
  • Package Level 1 EAN:
    4013614420337

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001653 - Installation contactor for distribution board
  • ETIM 5:
    EC001653 - Installation contactor for distribution board
  • ETIM 6:
    EC001653 - Installation contactor for distribution board
  • ETIM 7:
    EC001653 - Installation contactor for distribution board
  • eClass:
    7.0 27142308
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds