Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: T210-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

T210-214

General Information

  • Extended Product Type:
    T210-214
  • Product ID:
    2TKA00000874
  • EAN:
    6438199002231
  • Catalog Description:
    T210-214 Countdown timer
  • Long Description:
    Fixed time options: 15min, 30min, 1h, 2h, 4h and 8h. Exchangeable labels with the time options to mark center plate with selected time. 230 VAC, 50Hz, 0 - 40C, IP21, 2-pole wiring. 10A resistiv load (2300W), 2AX-load (e.g. fluorescent lamp). Screw terminals max 2,5mm2. Signal light when active._x000D_

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Electronic Timer
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Timer » Electronic Timer - Flush Mounted » Electronic Timer

Ordering

  • E-Number (Sweden):
    1815080
  • EAN:
    6438199002231
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389011

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.034 m
  • Product Net Depth / Length:
    0.071 m
  • Product Net Weight:
    0.068 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.088 m
  • Package Level 1 Depth / Length:
    0.087 m
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    0.899 kg
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    107.88 kg

Additional Information

  • Color:
    White
  • Frequency (f):
    50...50 Hz
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Flush-mounted inserts and Timer control elements
  • Product Name:
    Countdown timer
  • Rated Current (In):
    10 A
  • Rated Voltage (Ur):
    230 V
  • Surface Finishing:
    Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001594 - Electronic time switch for domestic switching devices
  • ETIM 6:
    EC001594 - Electronic time switch for domestic switching devices
  • ETIM 7:
    EC001594 - Time switch for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds