Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 1723S85-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1723S85-83

General Information

  • Extended Product Type:
    1723S85-83
  • Product ID:
    2TKA000384G1
  • EAN:
    6418677331084
  • Catalog Description:
    1723S85-83 Surf. Mount. frame
  • Long Description:
    Impressivo flush mounting products are able to be surface mounted with surface mounting frames and surface mounting box (2456.26). Using center plates with lid the socket outlets are water protected (IP44). The switches and push switches are also water protected (IP44) when using screw mounted rocker frames (2474 or 2475). In the cases of the other products than socket outlets and switches the water protection depends on the water protection of the center plate. The manufacture material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted VDE Range - ABB Nordics » Design Impressivo » Surface Mounted Boxes and Accessories » Surface Mounted Frames Design Impressivo
  • Products » Low Voltage Products and Systems » Wiring Accessories » Light Switches » Flush Mounted Light Switches

Ordering

  • EAN:
    6418677331084
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.04 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.227 m
  • Product Net Weight:
    0.072 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.04 m
  • Package Level 1 Height:
    0.085 m
  • Package Level 1 Depth / Length:
    0.227 m
  • Package Level 1 Gross Weight:
    0.076 kg
  • Package Level 2 Units:
    25 piece
  • Package Level 2 Width:
    0.29 m
  • Package Level 2 Height:
    0.23 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    2.27 kg
  • Package Level 3 Units:
    800 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    72.64 kg

Additional Information

  • Product Main Type:
    Impressivo, surface mounting accessories
  • Product Name:
    Surf. Mount. frame

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 6:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds