Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 5SNG1000X170300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

5SNG1000X170300

General Information

  • Product ID:
    5SNG1000X170300
  • ABB Type Designation:
    1700V 2 x 1000A
  • Catalog Description:
    LinPak phase leg IGBT module

Additional Information

  • ABB Type Designation:
    1700V 2 x 1000A
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85413000
  • Gross Weight:
    0.82 kg
  • Invoice Description:
    LinPak phase leg IGBT module
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.82 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    LinPak phase leg IGBT module
  • Product Net Weight:
    0.82 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    SELOGREXPU
  • Technical Information:
    LinPak phase leg IGBT module
    V ce = 1700
    V I c = 1000V
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds