Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: SR2-SRN5420K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SR2-SRN5420K

General Information

  • Extended Product Type:
    SR2-SRN5420K
  • Product ID:
    SRN5420K
  • EAN:
    8015646753311
  • Catalog Description:
    ENCLOSURE BL.DOOR+PLATE500X400X200 7035
  • Long Description:
    Enclosure with blind door + back plate 500x400x200mm (HxWxD)

Categories

  • Products » Low Voltage Products and Systems » Enclosures (System Pro E) » Automation and Control Enclosures (System pro E control) » Enclosures - Stacking (Vertical Joining)

Ordering

  • EAN:
    8015646753311
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    500 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    11.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.420 m
  • Package Level 1 Height:
    0.230 m
  • Package Level 1 Depth / Length:
    0.520 m
  • Package Level 1 Gross Weight:
    11.600 kg
  • Package Level 1 EAN:
    8015646753311

Additional Information

  • Construction Material:
    Galvanized steel
  • Degree of Protection:
    IP65
  • Order Multiple:
    1 piece
  • Product Main Type:
    SR2 Enclosures
  • Product Name:
    Control and Automation Board
  • Suitable for Product Class:
    SR2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000200 - Enclosure for control circuit devices
  • ETIM 5:
    EC000200 - Enclosure for control circuit devices
  • ETIM 6:
    EC000058 - Empty cabinet
  • ETIM 7:
    EC000058 - Empty cabinet
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds