Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 1SAS053090R0750

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1SAS053090R0750

General Information

  • Product ID:
    1SAS053090R0750
  • ABB Type Designation:
    ZGW-ICCP
  • EAN:
    4053546017113
  • Catalog Description:
    zenon Process Gateway – ICCP/TASE.2/IEC 60870-6
  • Long Description:
    zenon Process Gateway – ICCP/TASE.2/IEC 60870-6

Additional Information

  • ABB Type Designation:
    ZGW-ICCP
  • Country of Origin:
    Austria (AT)
    Germany (DE)
  • Customs Tariff Number:
    49119900
  • EAN:
    4053546017113
  • Gross Weight:
    0 kg
  • Invoice Description:
    zenon Process Gateway – ICCP/TASE.2/IEC 60870-6
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    Software
  • Product Name:
    zenon
  • Product Net Height:
    0 mm
  • Product Net Length:
    0 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Licenses
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    Process Gateway– ICCP/TASE.2/IEC 60870-6
  • Stocked At (Warehouses):
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    AUABB024EXPU
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    49119900
  • WEEE B2C / B2B:
    Business To Business

Popular links

ABB Web feeds