Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 5 AUX.CONTACTS ISOL-CONN. IND.V<24V E1/6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

5 AUX.CONTACTS ISOL-CONN. IND.V<24V E1/6

General Information

  • Extended Product Type:
    5 AUX.CONTACTS ISOL-CONN. IND.V<24V E1/6
  • Product ID:
    1SDA050146R1
  • EAN:
    8015644502478
  • Catalog Description:
    5 AUX.CONTACTS ISOL-CONN. IND.V<24V E1/6
  • Long Description:
    5 AUXILIARY CONTACT AND C.BREAKER V<24V IN CONNECTED- ISOLATED POSITION FOR FIXED PART E1/6 THREE-POLE OR FOUR-POLE

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Power Breakers » Accessories for Emax
  • Products » Low Voltage Products and Systems » Circuit Breakers » Power Breakers » Accessories for Emax (old)

Ordering

  • EAN:
    8015644502478
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.417 kg
  • Package Level 1 EAN:
    8015644502478

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E1, E2, E3, E4, E6
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds