Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: MT-105B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

MT-105B

General Information

  • Extended Product Type:
    MT-105B
  • Product ID:
    1SFA611410R1056
  • EAN:
    7320500376102
  • Catalog Description:
    MT-105B Potentiometer
  • Long Description:
    Modular Potentiometer - Resistor 5 kOhm - Knob - Black - Non-illuminated - Black Plastic Bezel

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Pilot Devices - Modular Range

Ordering

  • EAN:
    7320500376102
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    0.030 m
  • Product Net Height:
    0.030 m
  • Product Net Depth / Length:
    0.057 m
  • Product Net Weight:
    0.036 kg

Container Information

  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.036 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Actuator Type:
    Knob
  • Bezel Material:
    Black plastic
  • Color:
    Black
  • Degree of Protection:
    Front IP66
  • Function:
    Resistor 5 kOhm
  • Illumination:
    Non-illuminated
  • Product Main Type:
    MT
  • Product Name:
    Potentiometer
  • Product Range:
    Modular
  • Product Type:
    MT
  • RoHS Date:
    0635 4
  • Sub-Function:
    Complete potentiometer

Certificates and Declarations (Document Number)

Classifications

  • E-nummer:
    3716270
  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC001027 - Potentiometer for control circuit devices
  • ETIM 6:
    EC001027 - Potentiometer for control circuit devices
  • Object Classification Code:
    S
  • UNSPSC:
    39120000

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds