Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: A110-30-00-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

A110-30-00-81

General Information

  • Extended Product Type:
    A110-30-00-81
  • Product ID:
    1SFL451001R8100
  • EAN:
    7320500129326
  • Catalog Description:
    A110-30-00 24V 50Hz / 24V 60Hz Contactor
  • Long Description:
    A 3-phase Contactor suitable for various applications such as Motor starting, Isolation, By-pass and Distribution application up to max 1000 V.Operated with control voltage, versions from 24….690 AC, 50 and 60 Hz

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Across the Line Contactors

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Replacement Product ID (NEW):
    1SFL427001R1100

Popular Downloads

Dimensions

  • Product Net Width:
    90.0 mm
  • Product Net Depth / Length:
    123.5 mm
  • Product Net Height:
    148.0 mm
  • Product Net Weight:
    2.000 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 160 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 55 °C 145 A
    (690 V) 40 °C 160 A
    (690 V) 70 °C 130 A
  • Rated Operational Current AC-3 (Ie):
    (1000 V) 55 °C 30 A
    (220 / 230 / 240 V) 55 °C 110 A
    (415 V) 55 °C 110 A
    (690 V) 55 °C 82 A
    (440 V) 55 °C 100 A
    (380 / 400 V) 55 °C 110 A
    (500 V) 55 °C 100 A
  • Rated Operational Power AC-3 (Pe):
    (500 V) 59 kW
    (1000 V) 40 kW
    (690 V) 75 kW
    (220 / 230 / 240 V) 30 kW
    (380 / 400 V) 55 kW
    (440 V) 59 kW
    (415 V) 59 kW
  • Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
    8 x Ie AC-3
  • Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 200 A
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 500 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 175 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 800 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1320 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 350 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1160 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 800 A
  • Maximum Electrical Switching Frequency:
    AC-3 300 cycles per hour
    AC-1 300 cycles per hour
    AC-2 / AC-4 150 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (110 V) 2 Poles in Series, 40 °C 160 A
    (220 V) 3 Poles in Series, 40 °C 160 A
  • Rated Operational Current DC-3 (Ie):
    (110 V) 2 Poles in Series, 40 °C 160 A
    (220 V) 3 Poles in Series, 40 °C 160 A
  • Rated Operational Current DC-5 (Ie):
    (110 V) 2 Poles in Series, 40 °C 160 A
    (220 V) 3 Poles in Series, 40 °C 160 A
  • Rated Insulation Voltage (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C) °C
  • Rated Control Circuit Voltage (Uc):
    60 Hz 24 V
    50 Hz 24 V
  • Coil Consumption:
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 450 V·A
    Holding at Max. Rated Control Circuit Voltage 50 Hz 22 V·A
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 350 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 26 V·A
  • Operate Time:
    Between Coil Energization and NO Contact Closing 10 ... 25 ms
    Between Coil De-energization and NC Contact Closing 7 ... 15 ms
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 1 x 10 ... 70 mm²
    Bar 30 mm²
    Rigid 2 x 6 ... 65 mm²
  • Connecting Capacity Auxiliary Circuit:
    Solid 2 x 1 ... 4 mm²
    Flexible with Insulated Ferrule 1 x 0.75 ... 2.5 mm²
    Stranded 1 x 1 .... 4 mm²
    Flexible 1x0.75 ... 2.5 mm²
    Flexible with Ferrule 2 x 0.75 ... 2.5 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Connecting terminals (delivered in open position) Main poles:
    M8 hexagon socket screw with single connector
  • Terminal Type:
    Cable Clamp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 °C
    Close to Contactor for Storage -60 ... +80 °C
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: A 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: B1 15 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: C2 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: A 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: B2 15 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: C1 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: B1 5 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: C2 20 g
    Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: C1 20 g
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • General Use Rating UL/CSA:
    (600 V AC) 140 A
  • Horsepower Rating UL/CSA:
    (208 V AC) Three Phase 30 Hp
    (440 ... 480 V AC) Three Phase 75 Hp
    (550 ... 600 V AC) Three Phase 100 Hp
    (220 ... 240 V AC) Three Phase 40 Hp
    (200 V AC) Three Phase 30 Hp

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 EAN:
    7320500129326

Classifications

  • Object Classification Code:
    Q
  • E-nummer:
    3227841
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds