Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: M4/8.SFL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M4/8.SFL

General Information

  • Extended Product Type:
    M4/8.SFL
  • Product ID:
    1SNA115661R2100
  • EAN:
    3472591156614
  • Catalog Description:
    M4/8.SFL Screw Clamp Terminal Blocks - For 5 x 20 and 5 x 25 fuses - with blown fuse indicator - Grey
  • Long Description:
    - Protect your circuits with 5x20 and 5x25 fuse terminal blocks (fuse not supplied with terminal blocks), - Quickly identify the defective circuit thanks to the blown fuse indicator.

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » SNA Series

Ordering

  • Color:
    Grey
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85361010

Popular Downloads

Dimensions

  • Product Net Width:
    8 mm
  • Product Net Height:
    56.5 mm
  • Product Net Depth / Length:
    41 mm
  • Product Net Weight:
    14 g

Technical

  • Rated Cross-Section:
    4 mm²
  • Spacing:
    8 mm
  • Connection Type:
    Screw Clamp
  • Function:
    Fuse
  • Number of Levels:
    1
  • Connecting Capacity Main Circuit:
    Screw Clamp / Flexible 1x 0.5 ... 4 mm²
    Screw Clamp / Rigid 1x 0.5 ... 6 mm²
  • Gauge Type:
    A4
  • Rated Current (In):
    Main Circuit 6.3 A
  • Rated Voltage (Ur):
    400 V
  • Rated Impulse Withstand Voltage (Uimp):
    4000 V
  • Pollution Degree:
    3
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    G32 (32 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Wire Stripping Length:
    9.5 mm
  • Recommended Screw Driver:
    4 mm
  • Tightening Torque:
    acc. IEC 60947-1 0.5 N·m
    Manufacturer 0.8 N·m

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Connecting Capacity Main Circuit UL/CSA:
    Screw Clamp / Rigid 1x 22 ... 12 AWG
  • Connecting Capacity UL/CSA:
    Screw Clamp / Rigid 22 ... 12 AWG
    Stranded 12 AWG
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC000899 - Fuse terminal block
  • ETIM 5:
    EC000899 - Fuse terminal block
  • ETIM 6:
    EC000899 - Fuse terminal block

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    101 mm
  • Package Level 1 Depth / Length:
    265 mm
  • Package Level 1 Height:
    47 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    3472591156614
  • Package Level 2 Units:
    450 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    500 mm
  • Package Level 2 Height:
    150 mm
  • Package Level 2 Gross Weight:
    6.3 kg
  • Package Level 3 Units:
    21600 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds