Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AR F204A-40/0,03 AP-R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AR F204A-40/0,03 AP-R

General Information

  • Extended Product Type:
    AR F204A-40/0,03 AP-R
  • Product ID:
    1TMF204405R1400
  • EAN:
    7798079190205
  • Catalog Description:
    AR F204A-40/0,03 AP-R Residual Current Circuit Breaker
  • Long Description:
    AR F204A-40/0,03 AP-R Residual Current Circuit Breaker

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Devices RCDs

Technical

  • Operating Characteristic:
    Instantaneous (APR High Immunity)
  • Type of Residual Current:
    A type
  • Rated Residual Current:
    30 mA
  • Rated Current (In):
    40 A
  • Number of Poles:
    4
  • Rated Voltage (Ur):
    400 V

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    30 mA

Dimensions

  • Product Net Width:
    0.070 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.360 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.082 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    0.403 kg
  • Package Level 1 EAN:
    7798079190205

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds