Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: WS01.TYB.0101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WS01.TYB.0101

General Information

  • Extended Product Type:
    WS01.TYB.0101
  • Product ID:
    2CCA381449R0001
  • EAN:
    7610881833494
  • Catalog Description:
    Schalter / Taster "Sidus" Serie-Doppel-Wechselschalter 1P Schema 1/3+3 B-Typ UP 10A / 250 V~ Weiss
  • Long Description:
    Serie-Doppel-Wechselschalter 1P Schema 1/3+3, B-Typ, UP, 10A / 250 V~
    Bestehend aus: Grundelement, Befestigungsplatte 77 x 77mm, Abdeckrahmen 88 x 88mm, Frontplatte 60 x 60mm, Druckknopf
    Einbautiefe: 18.5mm

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush / Surface Mounted ABB CH » Design Sidus » Flush Mounted Inserts with CoverPlate » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Wiring Accessories » Light Switches » Flush Mounted Light Switches

Ordering

  • EAN:
    7610881833494
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365000

Dimensions

  • Product Net Width:
    88 mm
  • Product Net Height:
    88 mm
  • Product Net Length:
    37 mm
  • Product Net Depth / Length:
    37 mm
  • Product Net Weight:
    59 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Gross Weight:
    84 g
  • Package Level 1 EAN:
    7610881833494

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Product Main Type:
    WS01
  • Product Name:
    Schalter / Taster "Sidus" Serie-Doppel-Wechselschalter 1P Schema 1/3+3 B-Typ UP 10A / 250 V~ Weiss
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001590 - Switch
  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds