Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: WS21.TYE.0101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WS21.TYE.0101

General Information

  • Extended Product Type:
    WS21.TYE.0101
  • Product ID:
    2CCA384206R0001
  • EAN:
    7610881937345
  • Catalog Description:
    Radio TV-Sat-Daten "Sidus" Radio-TV-SAT-Daten, 5-65MHz, 4dB E-Typ UP/AP Weiss
  • Long Description:
    Radio-TV-SAT-Daten, 5-65MHz, 4dB, E-Typ, UP/AP
    Bestehend aus: Grundelement, Frontplatte 60 x 60mm

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush / Surface Mounted ABB CH » Design Sidus » Flush Mounted Inserts with CoverPlate » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » TV / Radio / SAT Connector » TV / Radio / SAT Connector - Flush Mounted » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Wiring Accessories » Data Communication Systems » Data Communication Systems

Ordering

  • EAN:
    7610881937345
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369080

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Height:
    60 mm
  • Product Net Length:
    50 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    90 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Gross Weight:
    115 g
  • Package Level 1 EAN:
    7610881937345

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Product Main Type:
    WS21
  • Product Name:
    Radio TV-Sat-Daten "Sidus" Radio-TV-SAT-Daten, 5-65MHz, 4dB E-Typ UP/AP Weiss
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000439 - Antenna socket
  • ETIM 5:
    EC000439 - Antenna socket
  • ETIM 6:
    EC000439 - Antenna socket
  • ETIM 7:
    EC000439 - Antenna socket
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds