Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: S803B-C100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S803B-C100

General Information

  • Extended Product Type:
    S803B-C100
  • Product ID:
    2CCS813001R0824
  • EAN:
    5413656711001
  • Catalog Description:
    S803B-C100 High Performance MCB
  • Long Description:
    The S803B-C100 is a 3-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 100 A. It is a current limiting device with a maximum breaking capacity of 16kA at 230/400V. It can be used for voltages up to 230/400V. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S803B-C100 complies with IEC/EN 60947-2 and EN 60898-1 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803B-C100 more comfortable. Due to the fast arc extinction of S803B-C100 your application will be secured.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » High Performance Circuit Breakers HPCBs

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362020

Popular Downloads

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Height:
    95 mm
  • Product Net Weight:
    740 g

Technical

  • Standards:
    IEC/EN 60947-2
    IEC/EN 60898-1
  • Number of Poles:
    3
  • Tripping Characteristic:
    C
  • Rated Current (In):
    100 A
  • Rated Operational Voltage:
    230/400 V AC
  • Power Loss:
    at Rated Operating Conditions per Pole 8 W
  • Rated Insulation Voltage (Ui):
    440 V AC
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Short-Circuit Capacity (Icn):
    (230 / 400 V AC) 10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 / 400 V AC) 16 kA
    (225 V DC) 10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 / 400 V AC) 10 kA
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Housing Material:
    Insulation group I, RAL 7035
  • Contact Position Indication:
    ON / OFF / TRIP
  • Degree of Protection:
    acc. to IEC 60529 IP20
  • Remarks:
    Connection from top and bottom
    Connecting with CU only
    IP40 in enclosure with cover
    Cage terminal with captIIIe screw
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity:
    Flexible 1 ... 50 mm²
    Stranded 1 ... 70 mm²
  • Tightening Torque:
    3.5 N·m
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Depth / Length:
    86 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Gross Weight:
    770 g
  • Package Level 1 EAN:
    5413656711001
  • Package Level 2 Units:
    1 piece
  • Package Level 2 Height:
    0.92 mm
  • Package Level 2 Gross Weight:
    0.77 kg

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 5:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds