Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: N2110 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

N2110 PL

General Information

  • Extended Product Type:
    N2110 PL
  • Product ID:
    2CLA211000N1301
  • EAN:
    8427238070148
  • Catalog Description:
    N2110 PL - Switch 1-gang, intermediate, SP - 1 M - Silver
  • Long Description:
    Color: Silver.
    Rated voltage: 110 - 250 Vac
    Rated current: 16AX
    Screwless terminals
    Optional: locator LED lamp N2192 NG (127 Vac) or N2192 RJ (230 Vac)
    Size: 1 module.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - Niessen » Design Zenit » Flush Mounted Inserts with Cover Plate » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Wiring Accessories » Light Switches » Flush Mounted Light Switches » Zenit

Ordering

  • EAN:
    8427238070148
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.023 kg

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    0.132 m
  • Package Level 1 Height:
    0.04 m
  • Package Level 1 Depth / Length:
    0.32 m
  • Package Level 1 Gross Weight:
    0.46 kg
  • Package Level 1 EAN:
    8427238070148

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Additional Information

  • Product Main Type:
    Zenit
  • Product Name:
    Switch 1-gang, intermediate, SP - 1 M - Silver
  • Replaced Product ID (OLD):
    2CL0N211003

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds