Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: B24 352-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

B24 352-100

General Information

  • Extended Product Type:
    B24 352-100
  • Product ID:
    2CMA100183R1000
  • ABB Type Designation:
    B24 352-100
  • EAN:
    7392696001830
  • Catalog Description:
    Active energy Cl. C;
  • Long Description:
    Electricity meter, 3 phase, Active energy Cl. 0,5 S & C, Reactive energy Cl. 2, Approved according to: IEC 62052-11, IEC 62053-22, IEC 62053-2, EN 50470-1, EN 50470-3

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Energy Meters

Ordering

  • EAN:
    7392696001830
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90283019

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    97 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.27 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    94 mm
  • Package Level 1 Gross Weight:
    0.35 kg
  • Package Level 1 EAN:
    7392696001830

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    Active energy Cl. C
  • Communication Interface:
    IR port
  • Communication:
    Modbus RTU / EQ bus
  • Connecting Capacity Main Circuit:
    0.5 ... 10 mm²
  • Degree of Protection:
    IP20
  • Enclosure Material:
    Plastic
  • Frequency (f):
    50/60 Hz
  • Function:
    Electricity meter
  • Meter Type:
    Transformer connected
  • Mounting Type:
    DIN rail
  • Number of Phases:
    3
  • Product Main Type:
    B24
  • Product Name:
    Electricity Meter
  • Rated Current (In):
    6 A
  • Rated Voltage (Ur):
    3x380 ... 3x415 V
  • RoHS Date:
    2012-36
  • Standards:
    EN 50470-1
  • Sub-Function:
    Silver

Certificates and Declarations (Document Number)

Classifications

  • E-nummer:
    0900049
  • ETIM 4:
    EC001506 - Electronic kilowatt-hour meter
  • ETIM 5:
    EC001506 - Kilowatt-hour meter
  • ETIM 6:
    EC001506 - Kilowatt-hour meter
  • ETIM 7:
    EC001506 - Kilowatt-hour meter
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds